X1.MODE
Description
Sets how the X1 connector is used.
Value | Description |
---|---|
0 (default) | Feedback |
1 |
Emulated Encoder, EEO3 (only if SFA is present) A: Pins 12 and 13 B: Pins 14 and 15 Z: Pins 6 and 7 |
For connector information, see Feedback Connectors X1, X2 and Feedback Connector X41 (SFA, accessory).
Context
For more information see Output - Encoder Emulation.
Versions
Action | Version | Notes |
---|---|---|
Implemented | 02-09-02-000 |
General Information
Type | Read/Write |
Units | N/A |
Range | 0 to 1 |
Default Value | 0 (Feedback) |
Data Type | Integer |
See Also | |
Stored in Non-Volatile Memory | Yes |
Variants Supported
All variants are supported.
Fieldbus Information
Command |
Index |
SubIndex |
Data Type |
Units |
Float Scale |
Access |
PDO Mappable |
---|---|---|---|---|---|---|---|
X1.MODE |
3015h |
03h |
Unsigned8 |
- |
- |
Read/Write |
No |
X1.MODE |
3018h |
00h |
Unsigned8 |
- |
- |
Read/Write |
No |
ID |
Instance |
Attribute |
Name |
Data Type |
Access |
User Mappable |
---|---|---|---|---|---|---|
3604 |
1 |
3604 (0xe14) |
X1.MODE |
Unsigned8 |
Read/Write |
Yes |
Parameter |
PNU |
Data Type |
Access |
Units |
---|---|---|---|---|
X1.MODE |
3604 |
Unsigned8 |
Read/Write |
- |